IESNA:LM-63-2002
[TEST]P950538
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4D-950-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 90 CRI, 5000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]23620
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 293.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
3684.3 3459.1 3263.7 3032.5 2801.3 2658.1 2607.3 2614.8 2658.1 2713.3
2971.3 3772.3 5073 6376.7 7695.3 8705.1 9597.1 10298.1 11015.6 11476.5
11510.8 10939.5 8387.4 7307.4 6079.8 4131.8 2559.6 2022.6 1358.9 716
358 271.5 173 101.4 40.3 0 0
3684.3 3490.4 3295 3065.3 2831.1 2686.4 2632.7 2628.2 2665.5 2716.2
2914.6 3609.7 4859.7 6324.5 7589.3 8640.9 9567.2 10368.2 11039.5 11572
11691.3 11219.9 8754.3 7492.4 6323 4395.8 2725.2 2098.7 1405.1 751.8
417.7 328.2 223.7 146.2 95.5 22.4 0
3684.3 3485.9 3302.4 3084.7 2856.4 2714.7 2655.1 2643.1 2667 2713.3
2843 3353.2 4424.1 5821.8 7177.7 8385.9 9480.7 10417.5 11237.8 11921
12171.6 11964.3 11184.1 8793.1 7374.6 5441.4 3414.3 2458.2 1788.4 1045.6
704 581.7 508.6 423.6 290.9 50.7 0
3684.3 3506.8 3330.8 3141.3 2937 2784.8 2717.7 2690.9 2699.8 2735.6
2799.8 3065.3 3775.3 4923.8 6290.1 7655 8998.9 10283.2 11431.8 12262.6
12766.7 12835.4 12462.5 11815.1 10756 8936.3 7297 5602.5 3755.9 1739.2
883 581.7 440 290.9 114.9 0 0
3684.3 3514.2 3366.6 3207 3041.4 2914.6 2838.5 2808.7 2804.2 2832.6
2880.3 2978.8 3295 4006.5 5102.8 6403.5 7857.8 9356.9 10845.5 12097
13008.4 13500.6 13520 13160.5 12672.8 12006 11073.8 9467.3 7043.4 4254.1
1816.8 632.4 264 147.7 58.2 4.5 0
3684.3 3544.1 3412.8 3302.4 3183.1 3087.6 3035.4 3011.6 3008.6 3031
3074.2 3136.9 3268.1 3560.5 4155.6 5074.5 6276.7 7649 9083.9 10506.9
11861.3 13008.4 13878 14228.5 14262.8 14246.4 14264.3 13861.6 12003 8532
4758.3 1602 407.2 150.7 37.3 3 0
3684.3 3573.9 3474 3402.4 3345.7 3308.4 3300.9 3314.4 3341.2 3377
3430.7 3505.3 3602.3 3763.3 4031.8 4491.3 5205.7 6166.3 7249.3 8412.7
9677.6 10985.8 12259.6 13411.1 14428.4 15262.2 16134.8 17005.9 16989.5 14321
8893 3766.3 981.5 277.4 83.5 6 0
3684.3 3614.2 3554.5 3520.2 3515.7 3536.6 3579.9 3654.5 3726.1 3812.6
3928.9 4046.8 4164.6 4324.2 4533 4856.7 5357.9 6061.9 6886.8 7860.8
8970.6 10080.3 11236.3 12337.2 13757.2 15219 16994 18663.1 19501.4 18499
14585 7954.8 2228.5 474.3 101.4 7.5 0
3684.3 3658.9 3638.1 3658.9 3702.2 3773.8 3864.8 3972.2 4073.6 4187
4310.8 4436.1 4568.8 4744.8 4976 5311.6 5777 6425.9 7232.8 8168.1
9297.2 10499.5 11839 13296.3 14875.9 16631.5 18484.1 20227.8 21125.8 20232.3
15924.5 7337.3 1558.7 404.2 83.5 7.5 0
3684.3 3657.4 3651.5 3678.3 3730.5 3814.1 3918.5 4019.9 4137.7 4246.6
4368.9 4488.3 4625.5 4789.6 5026.7 5368.3 5844.2 6494.5 7317.9 8327.7
9473.3 10729.2 12098.5 13618.5 15238.4 17020.8 18879.4 20541.1 21282.4 19996.6
15011.6 6109.7 1185.8 314.7 62.6 6 0
3684.3 3687.3 3711.1 3793.2 3893.1 4028.9 4192.9 4357 4519.6 4683.7
4843.3 5014.8 5198.3 5445.9 5806.9 6269.3 6836.1 7558 8423.2 9392.7
10427.9 11501.9 12662.3 13758.7 14764 15615.7 16275 16476.4 15742.5 13455.9
8633.5 2534.3 460.9 141.7 35.8 11.9 0
3684.3 3700.7 3745.4 3834.9 3963.2 4124.3 4301.8 4488.3 4671.7 4838.8
5001.4 5159.5 5328.1 5533.9 5780 6114.1 6558.6 7100.1 7707.2 8335.2
8970.6 9610.5 10231 10721.7 10978.3 10981.3 10747.1 10216.1 9124.2 7578.9
4917.9 1651.2 368.4 120.8 46.2 17.9 0
3684.3 3703.7 3758.9 3848.4 3981.1 4131.8 4291.4 4445 4574.8 4673.2
4729.9 4765.7 4777.6 4795.5 4831.3 4889.5 5044.6 5374.3 5791.9 6200.7
6467.7 6590 6566.1 6233.5 5502.6 4536 3463.5 2270.2 1321.6 713
381.9 168.6 70.1 28.3 10.4 1.5 0
3684.3 3712.6 3745.4 3808.1 3854.3 3879.7 3882.7 3823 3714.1 3527.7
3265.1 2937 2564.1 2188.2 1825.7 1487.1 1184.3 980 908.4 899.4
908.4 902.4 811.4 642.9 459.4 307.3 204.4 155.1 128.3 104.4
80.5 50.7 20.9 8.9 3 0 0
3684.3 3714.1 3706.7 3656 3547.1 3381.5 3156.3 2831.1 2406 1912.3
1451.3 1074 801 656.3 604.1 593.7 586.2 577.3 562.3 545.9
520.6 465.4 383.3 298.3 229.7 182 144.7 113.4 88 65.6
43.3 20.9 8.9 3 0 0 0
3684.3 3693.2 3614.2 3423.3 3135.4 2761 2250.8 1691.5 1214.2 881.5
705.5 629.5 583.2 544.4 510.1 481.8 466.9 450.5 435.6 420.6
396.8 355 301.3 244.6 192.4 153.6 123.8 95.5 71.6 49.2
25.4 11.9 4.5 0 0 0 0
3684.3 3666.4 3484.4 3165.2 2720.7 2168.8 1533.4 1048.6 783.1 692.1
647.4 605.6 553.4 490.7 426.6 372.9 332.6 314.7 326.7 344.6
344.6 323.7 286.4 238.7 187.9 149.2 116.3 91 67.1 44.7
28.3 11.9 4.5 0 0 0 0
3684.3 3656 3386 2932.5 2326.9 1610.9 1051.6 780.1 708.5 669.7
629.5 572.8 505.7 434.1 365.4 307.3 259.5 235.7 225.2 222.3
223.7 223.7 217.8 198.4 174.5 149.2 125.3 99.9 80.5 64.1
47.7 28.3 6 0 0 0 0
3684.3 3651.5 3305.4 2768.4 2049.5 1314.1 863.6 735.4 695.1 657.8
607.1 541.5 469.9 396.8 334.1 281.9 249.1 231.2 219.3 208.8
198.4 189.4 182 173 161.1 144.7 123.8 104.4 89.5 73.1
53.7 32.8 6 0 0 0 0
3684.3 3633.6 3232.3 2620.8 1833.2 1121.7 786.1 721.9 687.6 644.4
589.2 528 462.4 390.8 328.2 281.9 253.6 238.7 228.2 219.3
207.3 198.4 187.9 177.5 164.1 141.7 113.4 97 80.5 64.1
44.7 20.9 3 0 0 0 0
3684.3 3632.1 3210 2565.6 1745.2 1050.1 762.2 716 684.7 638.4
581.7 525 463.9 396.8 332.6 283.4 256.6 241.6 229.7 220.8
211.8 201.4 189.4 176 156.6 126.8 92.5 77.6 62.6 46.2
29.8 10.4 0 0 0 0 0
3684.3 3635.1 3196.5 2543.2 1707.9 1027.7 762.2 714.5 681.7 636.9
578.7 522.1 463.9 395.3 331.1 281.9 256.6 241.6 231.2 222.3
213.3 201.4 189.4 176 155.1 122.3 89.5 76.1 59.7 44.7
26.8 8.9 0 0 0 0 0
